You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

34215

Accessory - Terminal strips 12 sections 10mm² polypropylene black 57A Imax

Saleable Location AUS/NZL
Base Unit Barcode 3245060342159

Description

Legrand Nylbloc connection Strip with 12 elements captive screw. Delivered with screws Flameproof polypropylene (- 25 ° C to + 100 ° C). Resistance to incandescent wire 850 ° according to EN 60695-2-11. Designed for Self-extinguishing Fire hazard testing Insulation voltage: 250 V according to EN 60998-2-1 Operation under 400 V for integration in an assembly or product complying with the requirements of EN 60664-1, pollution degree 2, category Overvoltage III

  • Nylbloc™ - connection strip and connector
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 44.0
Inner Carton 10 107.0mmW x 36.0mmH x 136.0mmD 0.44
Outer Carton 200 215.0mmW x 190.0mmH x 355.0mmD 9.281
Pallet 14000

Documentation

icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.