35931
Description
- IP 55 - IK 07 grey RAL 7035
- Class II provided by protective caps for the fixing screws (supplied)
- Equipment can be fixed on rail or solid plate
- IP 2X terminal blocks fixed at the top from 130 x 130 mm size
- Cover opened/closed with 1/4 turn of a flat screwdriver
- Indication of closed/open position: I/O
- Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
- Transparent cover
- Internal dimensions Height x Width x Depth : 130 x 13 x 74 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060359317 | 270.0 | ||
Inner Carton | 1 | ||||
Outer Carton | 10 | 355.0mmW x 175.0mmH x 435.0mmD | 2.95 | ||
Pallet | 200 |
Documentation
![]() |