35981
Description
- IP 55 - IK 07 grey RAL 7035
- Class II provided by protective caps for the fixing screws (supplied)
- Equipment can be fixed on rail or solid plate
- IP 2X terminal blocks fixed at the top from 130 x 130 mm size
- Cover opened/closed with 1/4 turn of a flat screwdriver
- Indication of closed/open position: I/O
- Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
- Transparent cover
- Internal dimensions Height x Width x Depth : 310 x 240 x 124 mm
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 260.0mmW x 130.0mmH x 330.0mmD | 1345.0 | |
| Inner Carton | 1 | |||
| Outer Carton | 2 | 300.0mmW x 305.0mmH x 400.0mmD | 2.875 | |
| Pallet | 100 |
Documentation
Data Sheets & Others |

Data Sheets & Others