e-catalogue 2024

36201

Lina 25 - cable blue duct with cover - 2 metre length 25x40mm 2m 12.5mm finger DIN pitch with cover blue

Saleable Location AUS/NZL
Item Dimensions 25.0mmW x 40.0mmH x 2000.0mmD

Description

  • Lina 25 ducting
  • RAL 2525 blue PVC
  • Conform to EN 50085-2-3
  • Side perforations at intervals of 12.5 mm
  • Length: 2 m
  • Width x Height: : 25 x 40 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 332.67
Outer Carton 1 246.0mmW x 107.0mmH x 2030.0mmD 19.61

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.