You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

37102

Viking 3 - 1 connection - 1 entry/1 outlet blue 0.5 to 10mm² rigid - 0.25 to 6mm² flexible - 8mm pitch

Saleable Location AUS/NZL
Item Dimensions 8.0mmW x 46.5mmH x 52.5mmD

Description

  • Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 15.0
Inner Carton 40 117.0mmW x 58.0mmH x 172.0mmD 0.566
Outer Carton 800 300.0mmW x 270.0mmH x 400.0mmD 10.058
Pallet 16000

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.