You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

37173

Viking 3 - For protection conductor - 1 connection - 1 entry/1 outlet - metal base green/yellow 1.5 to 16mm² rigid - 2.5 to 10mm² flexible - 10mm pitch

Saleable Location AUS/NZL
Item Dimensions 10.0mmW x 46.5mmH x 52.5mmD

Description

  • Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 31.0
Inner Carton 30 121.0mmW x 60.0mmH x 173.0mmD 0.871
Outer Carton 300 263.0mmW x 215.0mmH x 328.0mmD 9.01
Pallet 10800

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.