You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

37180

Viking 3 Screw Connection Disconnect Terminal Block - 6mm pitch

Saleable Location AUS/NZL
Item Dimensions 6.0mmW x 46.5mmH x 71.5mmD

Description

  • Viking™ 3 disconnect terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
  • 1 connection Open (to be equipped)
  • Grey 0.25 to 2.5mm² rigid - 0.25 to 2.5mm² flexible
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 13.0
Inner Carton 20 79.0mmW x 54.0mmH x 131.0mmD 0.258
Outer Carton 640 280.0mmW x 240.0mmH x 335.0mmD 8.5739
Pallet 15360

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.