You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Marker-holders for simultaneous marking of both ends
  • Length of marking : 18 mm
  • 7 markers or 1 Logicab marker Cat. No 0 385 05
  • Section min: 0.25 mm²
  • Section max: 1.5 mm²
  • Ø min: 1.3 mm
  • Ø max: 3.5 mm
  • Pre-cut label holders in rolls
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 0.45
Inner Carton 1000 70.0mmW x 240.0mmH x 235.0mmD 0.3559
Outer Carton 11000 400.0mmW x 290.0mmH x 600.0mmD 4.216
Pallet 55000

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.