37922
Description
- Marker-holders for simultaneous marking of both ends
- Length of marking : 18 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 05
- Section min: 4 mm²
- Section max: 16 mm²
- Ø min: 4.2 mm
- Ø max: 7.6 mm
- Pre-cut label holders in rolls
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | |||
| Inner Carton | 500 | 70.0mmW x 240.0mmH x 235.0mmD | 0.445 | |
| Outer Carton | 5500 | 400.0mmW x 290.0mmH x 600.0mmD | 5.56 | |
| Pallet | 27500 |
Documentation
Data Sheets & Others |
|
Environmental Profile |

Data Sheets & Others
Environmental Profile