e-catalogue 2025

Description

  • Marker-holders for wiring
  • Length of marking : 15 mm
  • 6 markers
  • Section min: 0.75 mm²
  • Section max: 4 mm²
  • Ø min: 2.3 mm
  • Ø max: 4.8 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 1.0
Outer Carton 10 298.0mmW x 206.0mmH x 398.0mmD 4.059
Pallet 730
Inner Carton 1000 145.0mmW x 85.0mmH x 145.0mmD 0.365

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.