You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Marker-holders for wiring
  • Length of marking : 15 mm
  • 6 markers
  • Section min: 4 mm²
  • Section max: 16 mm²
  • Ø min: 4.2 mm
  • Ø max: 7.6 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 1.0
Inner Carton 500 145.0mmW x 85.0mmH x 145.0mmD 0.254
Outer Carton 5000 298.0mmW x 206.0mmH x 398.0mmD 2.976

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.