You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

  • Marker-holders for wiring
  • Length of marking : 30 mm
  • 7 markers or 1 Logicab marker Cat. No 0 385 08
  • Section min: 16 mm²
  • Section max: 50 mm²
  • Ø min: 7.6 mm
  • Ø max: 12.5 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060379438 1.2
Inner Carton 200 145.0mmW x 85.0mmH x 145.0mmD 0.3639
Outer Carton 2000 298.0mmW x 206.0mmH x 398.0mmD 4.051
Pallet 20000

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.