37944
Description
- Marker-holders for wiring
- Length 500 mm
- To be cut
- Section min: 0.75 mm²
- Section max: 4 mm²
- Ø min: 2.3 mm
- Ø max: 4.8 mm
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
| Inner Carton | 10 |
| Outer Carton | 200 |
| Pallet | 5000 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Approvals |

Data Sheets & Others
Environmental Profile