You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

38101

CAB3 - Markers for terminal blocks and wiring 0.15 to 0.5mm² numbers - colour code 0.15-0.5mm² brown number 1 pack of 1000

Saleable Location AUS/NZL

Description

  • Markers for wiring 0.15 to 0.5 mm² and 0.5 to 1.5 mm² cross-section and terminal blocks
  • 1 Brown
  • 4 markers 0.15 to 0.5 mm² max
  • 3 markers 0.15 to 1.5 mm² max
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 1000 51.0mmW x 20.0mmH x 172.0mmD 0.044
Outer Carton 50000 300.0mmW x 210.0mmH x 400.0mmD 2.55
Pallet 500000

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.