You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

48804

Legrand Ceiling Mounted 3 Wire 8m Occupancy PIR Motion Sensor

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060488048

Description

The Legrand Ceiling Mounted PIR Motion Sensor offers automatic lighting control by detecting movement within its 360° surveillance zone. Designed for ceiling installation, it features an 8-metre detection range and uses passive infrared (PIR) technology for reliable occupancy sensing. This model includes a dedicated “presence” output, allowing it to control ventilation or lighting independently of ambient light levels.

  • PIR ceiling-mounting Lighting Management sensors, 360°
  • 3-wire with neutral
  • Includes an additional 2 A contact for HVAC control, based on presence data
  • Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
  • Can be surface-mounted in ceiling using accessory Cat.No 48875
  • With a built-in override function, it provides flexible manual control—making it ideal for energy-efficient automation in commercial and residential spaces.
  • Maintain optimal coverage by spacing sensors approximately 6 metres apart.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 1 9321001476078
Outer Carton 10 9321001476085

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.