You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Legrand Ceiling Mounted PIR Motion Sensor is designed to automatically manage lighting by detecting movement within its supervision zone. Featuring a 360° detection angle and an 8-metre range, this sensor uses passive infrared (PIR) technology to ensure reliable occupancy and vacancy sensing.

  • Automatic lighting management in areas that benefit from natural light: (e.g. individual and open-plan offices, meeting rooms)
  • Occupancy mode: automatic on/off switching upon detection
  • Vacancy mode: manual switching on with push-button, automatic switching off
  • Factory pre-set: time delay 15 minutes, light level threshold 500 lux for false ceiling sensors, 300 lux for flush-mounted sensors
  • Ideal for indoor environments where full-area coverage is needed, and the built-in override function allows manual control when required
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060488079 125.0mmW x 100.0mmH x 125.0mmD 202.35 213.0
Inner Carton 1
Outer Carton 10 3414970515490 268.0mmW x 145.0mmH x 511.0mmD 2.431
Pallet 460

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.