You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

48817

Legrand Ceiling Mounted 3 Wire with Override 2x12m Occupancy PIR Motion Sensor

Saleable Location AUS/NZL
Base Unit Barcode 3245060488178

Description

The Legrand Ceiling Mounted PIR Motion Sensor is designed to automatically control lighting by detecting movement within a monitored area. With a focused detection range of 2 x 12 metres, it’s ideal for corridors, hallways, and other linear spaces. This ceiling-mounted sensor uses passive infrared (PIR) technology for reliable occupancy detection and includes a manual override function for added control and flexibility.

  • Fix directly to a false ceiling with mounting claws (included)
  • 3-wire with neutral
  • Standby consumption: 0.4 W
  • Recommended fixing height: 2.5m
  • Lateral detection 24 m
  • Quick and hassle-free setup with automatic terminal connections
  • Compact design and precise coverage make it a smart solution for energy-efficient lighting in both commercial and residential settings.
  • Ideal for hallways, with side detection coverage of up to 12 metres on each side
  • Maintain optimal coverage by spacing sensors approximately 20 metres apart.
  • Surface mounted on ceiling using accessory Cat.No 48875
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 1 9321001476092
Outer Carton 10 9321001476108

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.