You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • PIR IP 42 wall/surface-mounting motion sensor, 180°
  • Range 8m
  • 3-wire with neutral
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 5 s to 30 min
  • For direct surface-mounting on wall
  • Recommended fixing height 2.5 meters
  • Can be mounted on an angle using accessory Cat.No 48971
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060489113
Inner Carton 1 9321001476115
Outer Carton 10 9321001476122

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.