You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Legrand Outdoor PIR Motion Sensor offers flexible installation on either walls or ceilings, making it ideal for a wide range of environments—from outdoor areas like car parks and driveways to indoor spaces such as cellars, test rooms, and laboratories. With a detection range of up to 20 metres and coverage angles of 270° (wall-mounted) and 360° (ceiling-mounted), this sensor uses passive infrared (PIR) technology to reliably detect movement and automatically control lighting.

  • Multi-lens sensor with directional head providing up to 18 metres of detection range
  • 3-wire with neutral
  • Standby consumption: 0.7 W
  • Recommended fixing height: 2.5m
  • The robust design and adaptable mounting options make it a smart choice for both commercial and residential applications.
  • Well-suited for semi-exposed outdoor commercial spaces such as covered walkways, loading zones, building entrances, and under awnings
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060489335
Inner Carton 1 9321001476177
Outer Carton 10 9321001476184

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.