49754
Description
- Analogue time switches
- Electro-mechanical surface mounting
- Conform to EN 60730-1 and EN 60730-2-7
- Supply voltage: 230 V~+10% –15%
- With 72 x 72 mm display to DIN EN 50022 Part C
- With manual override
- 24 hour - 1 channel
- Programmable for 20 minutes at 10 minute intervals
- Accuracy: ±5 minutes per day
- With 100 hr working reserve – 50/60 Hz - QT
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060497545 | |||
| Inner Carton | 1 | 75.0mmW x 69.0mmH x 115.0mmD | 0.202 | ||
| Outer Carton | 30 | 347.0mmW x 163.0mmH x 353.0mmD | 6.299 | ||
| Pallet | 480 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals