51110
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060511104 | 250.0 | ||
| Inner Carton | 1 | ||||
| Outer Carton | 10 | 3414971643291 | 298.0mmW x 195.0mmH x 398.0mmD | 2.879 | |
| Pallet | 80 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals