51126
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Inner Carton | 5 | 3414971470705 | 130.0mmW x 93.0mmH x 275.0mmD | 0.754 | |
| Outer Carton | 50 | 3414971470712 | 300.0mmW x 345.0mmH x 400.0mmD | 7.84 | |
| Pallet | 300 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals