51146
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | |||
| Inner Carton | 1 | 92.0mmW x 110.0mmH x 92.0mmD | 0.168 | |
| Outer Carton | 30 | 300.0mmW x 320.0mmH x 400.0mmD | 5.34 | |
| Pallet | 300 |
Documentation
Data Sheets & Others |

Data Sheets & Others