51180
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
 - Conform to IEC 60309-1 and IEC 60309-2
 - IP according to IEC 60529
 - IK 09: Plastic
 - Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060511807 | 289.0 | ||
| Inner Carton | 1 | ||||
| Outer Carton | 12 | 3414971643741 | 289.0mmW x 195.0mmH x 398.0mmD | 3.72 | |
| Pallet | 120 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Approvals                                                 | 
                                                

                                
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Approvals