52022
Description
The panel mounting socket may be installed directly on a unit or cabinet wall after cutting or drilling. it is supplied with a flat seal which is sized to ensure it provides a seal with the housing to which it is fixed. The surface mounting sockets are made by assembling the panel mounting socket or appliance inlet on the housing (simple or through supply). Some 63A and 125A surface mounting sockets are supplied assembled
- 16A
- Pack = 5
- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
- LV panel mounting sockets
- 200 to 250 V~ 50/60 Hz - 16 A 2P+E
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 115mmW x 115mmH x 116mmD | 420.0 | |
| Inner Carton | 5 | 142mmW x 128mmH x 206mmD | 0.62 | |
| Outer Carton | 60 | 399mmW x 227mmH x 599mmD | 8.18 | |
| Pallet | 2100 |
Documentation
Data Sheets & Others |

Data Sheets & Others