You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

  • Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP 44 according to IEC 60529
  • IK 09: plastic and rubber
  • IK 10: metal according to IEC 62262
  • Self-extinguishing:
  • 850°C (support of active parts) / 960 °C for Prinsinter)
  • 650 °C: plastic housing conform to IEC 60695-2-10
  • 50°C to + 100°C (- 20°C for Prisinter)
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 5 158.0mmW x 104.0mmH x 374.0mmD 1.199
Outer Carton 25 398.0mmW x 176.0mmH x 603.0mmD 6.53
Pallet 1125

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.