52919
Description
- 32A
- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
- To be associated with box
- Single fixing centres
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 84.0mmW x 100.0mmH x 99.0mmD | 231.0 | |
Inner Carton | 1 | 92.0mmW x 110.0mmH x 92.0mmD | 0.233 | |
Outer Carton | 12 | 304.0mmW x 125.0mmH x 395.0mmD | 3.196 | |
Pallet | 480 |
Documentation
![]() |
|
![]() |
|
![]() |