e-catalogue 2025

52940

HYPRA - IEC industrial surface mount box - IP44/66/67/55 32A - plastic grey

Saleable Location AUS/NZL
Item Dimensions 102.0mmW x 162.0mmH x 90.0mmD

Description

The panel mounting socket may be installed directly on a unit or cabinet wall after cutting or drilling. it is supplied with a flat seal which is sized to ensure it provides a seal with the housing to which it is fixed. The surface mounting sockets are made by assembling the panel mounting socket or appliance inlet on the housing (simple or through supply). Some 63A and 125A surface mounting sockets are supplied assembled.

  • Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP according to IEC 60529
  • IK 09: Plastic
  • Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 500.0
Inner Carton 1 140.0mmW x 97.0mmH x 174.0mmD 0.42
Outer Carton 10 300.0mmW x 270.0mmH x 400.0mmD 4.51
Pallet 600

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.