57434
Description
- 2P+E
- P 17 Tempra IP 44 and IP 55 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
- Rated 16A
- Quick closing system, by turning the 2 parts in opposite directions
- Quick opening by pressing with a screwdriver
- Cable stripping, marking allows the user to see quickly the lengh of the cable to be stripped
- Easy cover fixing, stainless steel captive screws with quick tightening and mixed head
- Just one screw per terminal, A single captive PZ per connection terminal
- Easy removal, the active parts of the product can be removed from the base for easier wiring and changing the socket angle
- Easy wiring, optimum wiring area for easier connections
- Easier maintenance, fixing centres are identical to the old range for the 16A sockets and marked at the back of the 32A sockets
- 4 threaded and sealed cable entries at the top and the bottom and marking at the back of the box
- inovative design that complies with standards
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245060574345 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals