You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • IP 55 guaranteed with flap closed on the plug
  • IP 55 guaranteed when flap is closed
  • IP 66/67 obtained by locking the ring
  • Material: plastic
  • IK 09
  • In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
  • identical single fixing centres
  • a design differentiated by using reverse colours.
  • Captive slotted connecting screws.
  • Captive external screws, stainless steel.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1 120.0mmW x 117.0mmH x 190.0mmD 0.64
Outer Carton 10 398.0mmW x 140.0mmH x 598.0mmD 6.888
Pallet 50

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.