59427
Description
- IP 55 guaranteed with flap closed on the plug
- IP 55 guaranteed when flap is closed
- IP 66/67 obtained by locking the ring
- Material: plastic
- IK 09
- In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- a design differentiated by using reverse colours.
- Captive slotted connecting screws.
- Captive external screws, stainless steel.
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Inner Carton | 1 | 120.0mmW x 117.0mmH x 190.0mmD | 0.701 | |
| Outer Carton | 10 | 398.0mmW x 140.0mmH x 598.0mmD | 7.429 | |
| Pallet | 50 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Environmental Profile