You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

77827

Soliroc - Automatic switch mechanism IP55 IK10 400W 2 wire magnesium 3-10m 180° 3-1000 lux

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1

Description

Automatic switches - IK 10 - IP 55

  • Infrared detection
  • Detection range adjustable from 3 m to 8 m
  • Horizontal detection angle: 130°
  • Light level threshold adjustable from 3 to 1000 lux
  • Time delay adjustable from 1 s to 16 mins with repetition of cycle as long as movement is detected
  • Remote manual control possible with normally closed push-button
  • Integrated self-protection against overloads and short-circuits
  • Should preferably be installed in box depth 50 mm
  • Without neutral, 2-wire 400 W
  • For controlling lamps: 40 W min. to 400 W max. incandescent, halogen 230 V~ or ELV halogen with ferromagnetic or electronic transformer
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 1
Outer Carton 10
Pallet 240

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.