You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

77853

Soliroc Horizontal Coverplate 3 Gang 110x224x13mm Metal Silver

Saleable Location AUS/NZL
Item Dimensions 252.0mmW x 110.0mmH x 13.5mmD

Description

  • Plates - IK 10
  • 3-gang plate
  • 110 x 224 x 13mm
  • Horizontal or vertical mounting
  • 71 mm fixing centres
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 251.79 398.0
Inner Carton 1
Outer Carton 10 298.0mmW x 230.0mmH x 398.0mmD 5.155
Pallet 100

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.