You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

078452

Sensor for office - wall mounted in Arteor/Excel Life/Como gridouble sided dual all load 3 wire with override IP20 240V a.c. 8m

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060784522

Description

  • Dual technology wall, flush-mounting Lighting management sensors, 180°
  • Infrared and ultrasonic detection, range 8 m
  • Recommended fixing height: 1.20 m
  • Standby consumption: 0.2 W
  • Optimum distance between 2 sensors: 6 m
  • 3-wire cable
  • IP 41
  • For installation in box, depth 40mm min.
  • 2 modules
  • Lighting Management sensor: Integrated push-button
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 1 9321001475439
Outer Carton 30 9321001475446

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.