You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM 3 Pin flat plug top features a 10mm side entry with a 45-degree cord angle, allowing the cable to angle away from the wall. Its robust and slim design ensures minimal protrusion from power points, making it barely noticeable. Suitable for round cables, this plug top is rated for 10 amps. It includes screwed clamp terminals and is fully approved to Australian and New Zealand standards.

  • Slimline, wall hugging design with minimum protrusion from power points and 45 degrees cord entry so the cable angles away
  • Screwed clamp terminals
  • 45 Degree Cord Entry
  • 10A Rating
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001001799 100.0mmW x 32.0mmH x 150.0mmD 25.9 27.7
Inner Carton 10 9321001001805 150.0mmW x 75.0mmH x 88.0mmD 0.4 0.7
Outer Carton 200 9321001137085 680.0mmW x 172.0mmH x 425.0mmD 5.18 5.6
Pallet 5600

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.