You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This HPM Mounting Block is designed to suit switches and powerpoints. It features a 13mm depth and must be installed on surfaces. The block comes with a screw for easy installation. Ideal for both residential and commercial applications.

  • Surface Mounting Block
  • 13mm Deep
  • 84mm Mounting Centres
  • Colour: White
  • Compatible with all standard (84 mm mounting centres) switches, GPOs and others electrical wall plates
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001004806 210.0mmW x 100.0mmH x 15.0mmD
Inner Carton 10 9310539013565 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 270 9321001392125 310.0mmW x 350.0mmH x 610.0mmD
Pallet 4320

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.