You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

2WS170

HPM AQUA 10A 2 Gang IP56 Weatherproof Rotary Switch Misty Grey

Availability No Longer Available AUS
Suggested Replacement WL770/2LG or WL770/2CG
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001010081

Description

The HPM AQUA 10A Weatherproof 2 Gang Switch is the perfect solution for managing outdoor appliances. Its 10-amp rating provides reliable support for the power needs of devices like outdoor lighting and garden irrigation systems.

  • IP56 rating, offering exceptional protection against dust and powerful water jets, making it perfect for wet and challenging conditions
  • Size 83mm (W) x 83mm (H) x 72mm (D)
  • 2 Gang Switch
  • 10A Switching mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 45.4
Inner Carton 5 9321001010098
Outer Carton 60 9321001137290

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.