e-catalogue 2024

322030

Bticino D45 10 Push Button Audio Visual Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 270.0mmW x 180.0mmH x 20.0mmD

Description

D45 System entrance panel with colour camera and 10 backlighted call pushbuttons with the ability to directly call the porter switchboard. Setup key functions via programming, physical configurators insertion or through the dedicated software supplied with the product.

  • An additional monitor can be ordered separately
  • Flush mounting installation with dedicated box (supplied with the product).
  • Protection index : IP54

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.