You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

HPM accessory: This insulated cable connector is designed for heavy-duty use with a 40A rating. It features a screw on top to securely hold the cable. The clear design makes it easy to use, and its robust construction ensures long-lasting durability. Ideal for both residential and commercial applications

  • 40A Heavy duty connector
  • 1 Screw
  • 6mm Hole
  • Clear Moulding
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 100 9321001017028
Outer Carton 4500 9321001138198
Pallet 162000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.