You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

401L

HPM 50A 1 Screw Heavy Duty Insulated and Earth Cable Connector 6.6mm Hole Blue Tinted - 100 Pack

Saleable Location AUS/NZL
Base Unit Barcode 9310539013725

Description

HPM accessory: This heavy-duty insulated cable connector is rated for 50A, ensuring reliable performance. It features a single screw on top to securely hold the cable. With its clear design, the connector is easy to use and built to last. Ideal for both residential and commercial applications.

  • 50A Heavy duty connector
  • 1 Screw
  • 6.6mm Hole
  • Blue tinted moulding
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 100 9321001017059
Outer Carton 4500 9321001269717

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.