402037
Description
The RX³ range of RCCBs are the ultimate solution for controlling, protecting and isolating electrical circuits. With positive contact indication, they effectively protect against direct and indirect contact while also guarding insulation faults.
- Electromagnetic residual current function with current-sensing relay technology
- Type A, suitable for use with residual current with a DC component
- Terminals protected against direct finger contact, IP20, with faceplate
- Inputs and outputs via screw terminals
- Width: 2 Module spacings (2 x 17.8mm)
- Compatible with prong-type and fork type supply busbars
- Does not accept auxiliaries
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 41.0mmW x 89.0mmH x 101.0mmD | 189.05 | 199.0 | |
| Inner Carton | 5 | ||||
| Outer Carton | 24 | 13245064020371 | 200.0mmW x 197.0mmH x 296.0mmD | 4.95 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile