e-catalogue 2025

402038

Legrand RX³ Type A 63A 240V 30mA 2 Pole RCCB

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064020381
Item Dimensions 35.6mmW x 88.9mmH x 77.8mmD

Description

The RX³ range of RCCBs are the ultimate solution for controlling, protecting and isolating electrical circuits. With positive contact indication, they effectively protect against direct and indirect contact while also guarding insulation faults.

  • Electromagnetic residual current function with current-sensing relay technology
  • Type A, suitable for use with residual current with a DC component
  • Terminals protected against direct finger contact, IP20, with faceplate
  • Inputs and outputs via screw terminals
  • Width: 2 Module spacings (2 x 17.8mm)
  • Compatible with prong-type and fork type supply busbars
  • Does not accept auxiliaries

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 219.45 231.0
Inner Carton 5
Outer Carton 24 13245064020388 200.0mmW x 197.0mmH x 296.0mmD 5.71

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.