You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The DX³-IS Isolating Switch is a convenient, easy-to-use device that ensures the breaking and the isolation of electrical circuits. Featuring a fully visible breaking indication and IP20 protection against solid bodies and having been created with an environmentally conscious process, this product ensures you are protecting both your devices and your planet. Featuring a label holder to identify the circuit, and ON/OFF indications printed in red and green respectively on the handle, making it easier to keep track of your equipment's status.

  • Rated current 20 A Category of use AC-22A Rated voltage 400V~
  • Can be supplied either by copper cable, prong busbar (top side or bottom side)
  • Can be equipped with Legrand DX3 auxiliaries and accessories
  • Protected against solid bodies larger than 12,5mm (fingerproof): IP20 according to IEC/EN 60529 standard
  • Complies with substance-restriction requirements and has been designed in an environmentally conscious process
  • Fitted with a label holder allowing a clear, visible and convenient identification of the circuit
  • ON and OFF indication printed on the handle respectively on red and green backgrounds for an easy identification of the status of the contacts
  • Fitted with DIN rail clamps, on top side and on bottom side to facilitate the installation on the DIN rail
  • Grey handle
  • Large terminals up to 16mm² (rigid cables) Large terminals up to 10mm² (flexible cables)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064064774
Inner Carton 5 100.0mmW x 86.0mmH x 182.0mmD 0.86
Outer Carton 50 298.0mmW x 195.0mmH x 398.0mmD 9.02

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.