You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

409141

Miniature Circuit Breaker DX3 400V a.c - 1P C 100A 10KA

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 94.8mmW x 17.8mmH x 77.8mmD

Description

  • Breaking capacity of 10kA
  • Label holder enables clear identification of circuits for easy maintenance
  • Large terminals up to 35mm² (In ? 63A) or 70mm² (In ? 80A)
  • Padlock accessory (Cat no MCBLOCK) for installation in DB's
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064091411
Inner Carton 1 89.0mmW x 33.0mmH x 97.0mmD 0.237
Outer Carton 6 137.0mmW x 123.0mmH x 207.0mmD 1.561

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.