You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

411233

DX³ - RCBO 4P 6kA - A Type 30mA 400Va.c - neutral on right hand side 4P 10A 4 module

Saleable Location AUS/NZL
Item Dimensions 83.0mmW x 71.2mmH x 77.8mmD

Description

  • Conform to AS/NZ 61009-1
  • 6kA breaking capacity
  • A Type: Detects AC and DC component faults
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Can be equipped with DX³ auxillaries and accessories
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064112338 78.0mmW x 89.0mmH x 101.0mmD 452.0 509.0
Inner Carton 1 78.0mmW x 89.0mmH x 101.0mmD 0.509
Outer Carton 12 200.0mmW x 197.0mmH x 296.0mmD 6.21

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.