You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

412524

CX3 - modular contactor - 250V a.c. 2P 25A 2NC 230V a.c. coil without handle 2 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064125246
Item Dimensions 94.9mmW x 17.8mmH x 67.3mmD

Description

  • Power contactors with 230 V~ coil
  • 2-pole - 250 V~
  • I max : 25 A
  • Type of contact : 2 N/C
  • Number of modules : 1
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 120.0 128.0
Inner Carton 1 88.0mmW x 24.0mmH x 100.0mmD 0.128
Outer Carton 42 200.0mmW x 197.0mmH x 296.0mmD 5.676

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.