412533
Description
- Power contactors with 230 V~ coil
- 4-pole - 400 V~
- I max : 25 A
- Type of contact : 2 N/C + 2 N/O
- Number of modules : 2
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245064125338 | 230.0 | 230.0 | |
| Inner Carton | 1 | ||||
| Outer Carton | 24 | 200.0mmW x 197.0mmH x 296.0mmD | 5.76 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals