You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412547

CX3 - modular contactor - 250V a.c. 2P 63A 2N/O 230V a.c. coll with handle 2 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064125475
Item Dimensions 68.0mmW x 94.0mmH x 35.6mmD

Description

  • Power contactors with 230 V~ coil and handle
  • Manual override for test and repair function, carried out via the handle
  • Permanent ''ON'' or ''OFF'' without automatic reset
  • 2-pole - 250 V~
  • Handle can be accessed after removing blanking plate
  • I max : 63 A
  • Type of contact : 2 N/O
  • Number of modules : 2
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 41.0mmW x 89.0mmH x 101.0mmD 237.5 250.0
Inner Carton 1
Outer Carton 24 200.0mmW x 197.0mmH x 296.0mmD 6.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.