You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

412549

CX3 - modular contactor - 400V a.c. 3P 40A 3NO 230V a.c. coil with handle 3 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064125499
Item Dimensions 94.0mmW x 68.0mmH x 53.4mmD

Description

  • Power contactors with 230 V~ coil and handle
  • Manual override for test and repair function, carried out via the handle
  • Permanent ''ON'' or ''OFF'' without automatic reset
  • 3-pole - 400 V~
  • Handle can be accessed after removing blanking plate
  • I max : 40 A
  • Type of contact : 3 N/O
  • Number of modules : 3
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 207.31 325.0
Inner Carton 1 58.0mmW x 89.0mmH x 101.0mmD 0.325
Outer Carton 20 304.0mmW x 125.0mmH x 395.0mmD 6.925

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.