412557
Description
- Power contactors with 230 V~ coil and handle
- Manual override for test and repair function, carried out via the handle
- Permanent ''ON'' or ''OFF'' without automatic reset
- 4-pole 400 V~
- Handle can be accessed after removing blanking plate
- I max : 63 A
- Type of contact : 4 N/C
- Number of modules : 3
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064125574 | 331.55 | 349.0 | |
Outer Carton | 20 | 304.0mmW x 125.0mmH x 395.0mmD | 7.242 |
Documentation
![]() |
|
![]() |